For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
G AN IN - Screw-on socket
Bill of material
G AN 24 IN
DES
Identifier
G AN 24 IN
G1
Thread G1
1"1/2-11.5 NPSM
G2
Thread G2
1"1/2-11.5 NPTF
SW
Width across flats SW
55 mm
S1
Width across flats S1
55 mm
L
Length
61.2 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.